??
CAD model selection
HELP_VARIABLE
Order Number
Part Number
Multi-Range Lower Pressure Limit
Pa
Multi-Range Upper Pressure Limit
Pa
Number of Pressure Ranges
4
Update Rate
2 ms
BW Corner Frequency
25 - 250 Hz
Digital vs Analog
Digital
Accuracy % Range
0.10 %
Long-Term Stability (1st Year)
Pa
Short Term Error Band
Pa
Total Error Band
Pa
Positional Insensitivity
Z-Track Zero Tracking
Yes
50/60 Hertz Notch Filter
No
More Product Information
Link to Data Sheet
Packaging
Packaging Qty
256
Resolution
16 bit
Operating Temperature
0 - 50 °C
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension