??
CAD model selection
HELP_VARIABLE
Order Number
Part Number
Multi-Range Lower Dif Pressure Limit
250 Pa
Multi-Range Upper Dif Pressure Limit
2500 Pa
Multi-Range Lower Gage Pressure Limit
2000 Pa
Multi-Range Upper Gage Pressure Limit
6000 Pa
Number of Pressure Ranges
16
Update Rate
2 ms
BW Corner Frequency
25 - 250 Hz
Digital vs Analog
Digital
Accuracy Range Pa
< 2 Pa
Long-Term Stability (1st Year)
< 1.25 Pa
Total Error Band
< 4 Pa
Resolution
16 bit
Positional Insensitivity
n/a
Z-Track Zero Tracking
n/a
50/60 Hertz Notch Filter
n/a
Operating Temperature
5-85 °C
More Product Information
Link to Data Sheet
Packaging
Packaging Qty
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension